Passer au contenu principal

Getting started with the Tofino Xenon and the IEC104 Enforcer LSM. - Base de connaissances / Tofino / IEC104 - Tofino Security Support Center

Getting started with the Tofino Xenon and the IEC104 Enforcer LSM.

Tofino IEC104 Functionality
The Tofino Security Appliance (TSA) implements an IEC104 loadable security module (LSM) which enables deep packet inspection (DPI) firewall capabilities for IEC104 traffic. The installation engineer specifies master station (client) /substation (server) device pairs between which IEC104 traffic will be allowed to flow. Tofino Configurator provides user with the capability of specifying various ie104 application layer parameter options and formatting. Only correctly formatted IEC104 packets will be allowed.