Ir para o conteúdo principal

Which USB memory sticks will work with Tofino? - Base de Conhecimento / Tofino - Tofino Security Support Center

Which USB memory sticks will work with Tofino?

Tofino requires USB storage devices that are compatible with revision 2.0 of the USB specification. The device need NOT be a high-speed device, full-speed devices also work.

The following brands are listed in the Tofino CMP manual as being compatible:

  • Kingston Data Traveler
  • SanDisk cruzer
  • Sony Microvault
  • Lexar


In addition, we have regularly used the 2 GB and 4GB Verbatim USB memory sticks successfully.